Choose your region and language

Go

Menu

GSA-OA is a Resin Impregnated Paper (RIP) bushing with Silicone Rubber (SiR) insulator oil-air applications. The condenser core is bonded directly to the silicone rubber to give a compact and lightweight bushing containing no gas, oil, or other liquids. The GSA bushing can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap. Conductor arrangement can be either of draw lead or solid rod type.​

Key Technical Features:

  • The GSA bushing is partially discharge-free and has a very low dissipation factor, which results in a lifetime equal to that of the transformer.​
  • The unique sealing system RIPCOAT drastically reduces the risk of moisture ingress during handling.​
  • The insulator sheds are made from high-temperature vulcanization (HTV) silicone for unsurpassed erosion resistance.​
  • The GSA bushing has an excellent performance in seismic active areas.​
  • A comprehensive testing program has been performed in addition to what international standards require.​
  • It is possible to use alternative insulating fluids.​

Product Scope:

Technology Resin Impregnated Paper (RIP) with silicone insulator
Voltage 52 to 245 kV
Current ≤ 2000 A
Higher current ratings are available upon request.

GSA-OA (52 to 245 kV)
GSA-OA (52 to 245 kV)

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Support team            

Our team is available 24/7.

Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?
Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and to know the correct product use to fit your requirements.