Escolha a sua região e idioma

Ir

Menu

PCM600 2.7 Hotfix Rollup 20180706

A hotfix rollup package for Protection and Control IED Manager PCM600 version 2.7 has been released.

The hotfix rollup 20180706 for PCM600 version 2.7 includes improvements and corrections for the following issues:

  • Improved IEC 61850 GOOSE configuration when VLANs are used.
  • Better handling of IEC 61850, in the receiver side only intended GOOSE Control Blocks are processed.

This hotfix rollup includes also the previously released hotfix\rollups for PCM600 version 2.7:

  • Hotfix Rollup 20161222
  • Hotfix Rollup 20160704
  • Hotfix Rollup 20160603
  • Hotfix 20160311

Note: If the previously released hotfix package for PCM600 version 2.7 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 version 2.7 has not been installed, then this rollup package will apply all the updates.

The hotfix rollup 20180706 for PCM600 version 2.7 is available via the PCM600 Update Manager and Hitachi Energy software library. It contains the following file:

  • PCM600 2.7 Rollup 20180706.exe

We recommend the installation of this hotfix rollup 20180706 when using PCM600 version 2.7.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Kind regards,

Raghuvendra Singh
Global Product Manager
Grid Automation Products

Henry Niveri
Product Manager
Distribution Automation

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you