Ensuring power quality and reliability in Norway

Customer Story | 1 min read

Variable shunt reactors help increase controllability and flexibility to the Norwegian national grid

With long distances of power transmission, Statnett the Norwegian Transmission System Operator (TSO) and BKK has a high demand of Shunt reactors (SR) for voltage stability in their network.

By 2010 they decided to prioritize Variable shunt reactors (VSR) in favor of traditional SR’s to further increase the flexibility and ability to control their transmission system. At the same time, Statnett introduced higher demands on VSR’s.

Hitachi Energy's in-house R&D and manufacturing capabilities, for both Variable Shunt Reactor technology and for On-Load Tap-Changers, made it possible to meet the high demands on regulation range and delivered the first 420 kV 3-phase Variable Shunt Reactor in 2012.

In total, Hitachi Energy has delivered 10 units of 90 – 200 MVar, 420 kV 3-phase Variable Shunt Reactors to Statnett and BKK.

The latest successful delivery of the VSR’s with extended regulation range to the Norwegian nation grid was two units, to BKK Net, in 2015 and 2016.

Main data

Customer

Statnett, BKK

Product

Variable shunt reactors

Application

Power transmission

Power rating

420 kV, 90 – 200 MVar

Location

Norway

Delivery

2015-2016

Get to know more

Variable shunt reactors, Applications and system aspects
Proven history for future success
View other selected projects delivered by Hitachi Energy
Hitachi Energy offers distribution and power transformers, Dry-type and EconiQ™ Transformers as well as services, for industrial and commercial applications.