Integrated Engineering Tool IET600 version 5.4 FP2

IET600 version 5.3 Feature Pack 8 released

Product Release | Västerås, Sweden | 26.05.2021 | 1 min read

Presenting new and enhanced features for IET600 version 5.3 Feature Pack 8

We are pleased to announce the release of IET600 version 5.3 FP8. The new revision designation is 5.3 Feature Pack 8 (5.3.814).

Integrated Engineering Tool IET600 provides a simple, flexible and consistent approach to substation automation system engineering. It enables engineers to design and configure the systemwide IEC 61850 communication dataflow between IEDs by featuring powerful graphical interfaces to design the substation topology and the physical communication infrastructure. The complete system is documented in an IEC 61850 standard-compliant and reusable SCD file, allowing an efficient and consistent multi-vendor system integration.

This release includes both new and enhanced features as well as general fixes and improvements for IET600 version 5.3.814. Please read all the details in the release note.

全部新闻