PCM600 - Protection and control IED manager

Release of PCM600 version 2.11 Hotfix 20220318

Product Release | Västerås, Sweden | 18.03.2022 | 1 min read

A hotfix package for Protection and Control IED Manager PCM600 version 2.11 has been released. We highly recommend the installation of this hotfix 20220318 when using PCM600 version 2.11.

In the section below you will find more details about improvements and corrections done in the hotfix.  

Improvements and corrections

  • Improved robustness to handle inconsistencies with GOOSE communication
  • Improved robustness of Common Write operation
  • Improved robustness of Update Manager with installed language add-ons  

The Hotfix 20220318 for PCM600 version 2.11 is available via the PCM600 Update Manager and Software Library. It contains the following file:

  • PCM600 2.11 Hotfix 20220318.exe

We recommend the installation of this Hotfix 20220318 when using PCM600 version 2.11.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Known limitations

1)     Avoid using F3 key when working with data grid in PCM600 version 2.11 and hotfixes.

全部新闻