Integrated Engineering Tool IET600 version 5.4 FP2

Release of Integrated Engineering Tool IET600 version 5.4 FP3

Product Release | Västerås, Sweden | 30.05.2023 | 1 min read

We are pleased to announce the new release of IET600 version 5.4 Feature Pack 3 (5.4.310)

Integrated Engineering Tool IET600 provides a simple, flexible and consistent approach to substation automation system engineering. It enables engineers to design and configure the systemwide IEC 61850 communication dataflow between IEDs by featuring powerful graphical interfaces to design the substation topology and the physical communication infrastructure. The complete system is documented in an IEC 61850 standard-compliant and reusable SCD file, allowing an efficient and consistent multi-vendor system integration.

Scope
This release of IET600 enables to configure MicroSCADA SYS600 IEC 61850 server for HVDC and FACTS data according to IEC TR 61850-90-14 name space extension. The automatic VLAN calculation has been enhanced with performance improvements and handling of routers in substation automation networks.

Please read all the details in the release note.

全部新闻