e-mesh™ Control
通过智能控制系统释放传统能源资产和可再生能源资产的潜力
通过减少碳足迹确保提供可靠且经济实惠的电力供应。
主要特点
- 先进的电力系统功能,如无缝电网集成和电网规范合规性,以及所有互联能源资产的优化运营和维护
- 它支持敏捷迁移概念以及功能和软件扩展,以保护您的投资
- 强大且富有弹性的网络安全功能,可通过各种形式的网络实现安全通信
- 通过本地用户界面启用系统配置
主要优势
- 最大限度地提高传统能源资产和分布式能源资产的效率。
- 通过优化分布式资源,降低能源成本和运营成本
- 最大限度地利用可再生能源以减少碳足迹
- 部署经过预测试的标准配置,节省时间。
我们的产品和服务
亮点
联系我们
提交您的问题,我们将与您联系
e-mesh™控制
Unlocking potential across traditional & renewable energy assets with intelligent control system
Ensuring reliable and economical power supply with reduced carbon footprint.
e-mesh™ Control is a state-of-the-art control system for seamless integration of renewable energy assets with traditional energy assets for maximization of power availability & economic operations. e-mesh™ Control is based on Hitachi Energy's robust, modular and scalable RTU platform. It is purposely designed for grid stabilization, microgrid, and distributed energy resources solutions with application-specific libraries that minimize engineering effort.
For more information, please download our brochure and datasheet.
Key features
- Advanced power system functions like seamless grid integration and grid code compliance, coupled with optimized operations and maintenance of all connected energy assets
- It supports agile migration concepts as well as functional and software extensions to safeguard your investments
- Strong and resilient cyber security features for secure communication via all forms of networks
- Enables system configuration via on premises user interface
Key Benefits
- Maximized efficiency of traditional and distributed energy assets.
- Reduces cost of energy & cost of operation by optimizing distributed resources
- Maximizes renewables utilization to reduce carbon footprint
- Standard, pre-tested configurations deployed which saves time.