Reverse conducting thyristors (RCT)

The reverse conducting thyristor (RCT) is differentiating itself from the normal high power thyristor by having an integrated reverse diode. Because of the reverse diode this thyristor is not capable of reverse blocking.

These devices are advantageous where a reverse or freewheel diode must be used. Because the SCR and diode never conduct at the same time they do not produce heat simultaneously and can easily be integrated and cooled together.

Reverse conducting thyristors are often used in frequency changers and inverters.

For downloading and printing of data sheets in PDF format, click on the part numbers.

Part Number VDRM (V) ITAV (A) ITSM (kA) Package* (mm)
5STR 03T2040 2000 360 5.0 58.5/34
5STR 10T2520  2500 857 14.0 100/63

 

*Note: maximum diameter / pole-piece diameter 

power plant engineer for substation

联系我们

提交您的问题,我们将与您联系