Digitalization is set to enhance efficiency and reliability of power grids and digitally enabled transformers will play a key role in this. Moreover, a large number of installed transformers globally is approaching its expected end-of-life thus there is an increased need for better methods to see whether the transformers are still fit for use or need to be refurbished.
Our eDevices represent a comprehensive solution that enables continuous monitoring through 4-20mA and Modbus output of the most valuable transformer’s parameters like:
eDevices
- Air humidity
- Gas accumulation
- Liquid level
- Winding and liquid temperature
- Internal pressure
- H2 and moisture gas detector
Why Hitachi Energy?
- When you choose a monitoring solution from ABB you are benefiting from over 100 years of experience in transformers
- Comprehensive product portfolio for distribution and power transformers
- Global after-sales and customer support network
Are you looking for support or purchase information?
Our offering
Related offering
联系我们
提交您的问题,我们将与您联系