Scegli la tua regione e lingua

Vai

Menu

SHDSL/optical fibre/Ethernet product family

The HY104 family consists of various device variants to transmit mission-critical data in dedicated networks which require high levels of availability. Depending on the variant, the devices have WAN interfaces for transmitting via cooper wire and/or optical fibre.

As LAN interfaces, the boards have four Ethernet interfaces and provide one or two serial interfaces to transmit traditional data.

Its attributes make the HY104 family the ideal transmission system for telecontrol technology and process-data communication. Another special feature is that the HY104 family supports the IEC 61850, IEC 60870-5-101 and IEC 60870-5-104 protocols.

Our offering

  • Communications in smart grids
  • Telecontrol systems that support the IEC 60870-5-104 and IEC 61850 protocols
  • Remote meter reading, customer portals etc.
  • Creating own IP networks (intranets) using copper wire and optical fibre
  • Connecting existing serial transmission technology with advanced IP-based infrastructure

  • DSL connections via a copper-wire pair are possible at a speed of 192 to 11,400 kbps
  • Speed is automatically adjusted to line quality
  • Distances of up to 25 km can be bridged (where the line diameter is 0.8 mm)
  • 4-port Ethernet switch 10/100BaseT - non-blocking, wire speed
  • With RS-232 interfaces for configation or transmitting (tunnelling) serial telecontrol protocols (optionally RS-485)
  • With a configurable alarm contact
  • Simple and space-saving top-hat-rail assembly
  • Integrated overvoltage protection
  • Low power consumption
  • Bigger temperature range -40°C to +80°C
  • Advanced functions for implementation of the requirements of ISO/IEC 27001 within the meaning of the IT security guideline
  • Ethernet compliant with IEEE 802.3/IEEE 802.3u (10Base-T/100Base-TX)
  • QoS by port, IEEE802.1p and TOS/DS
  • VLAN support
  • SHDSL compliant with ETSI TS 101 524 and ITU-T G.991.2
  • Telnet and SSH to the remote management system
  • Web interface for convenient graphical operation
  • Simple Network Management Protocol (SNMP)
  • Simple Network Time Protocol (SNTP) for synchronising times
  • Syslog for central protocols of incidents
  • Link Layer Discovery Protocol (LLDP) compliant with IEEE 802.1AB for recognising neighbours
  • Rapid Spanning Tree Protocol (RSTP) compliant with IEEE 802.1D
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you