Low-voltage capacitor banks APCQ

Contactor-switched capacitor banks for power factor compensation

The Hitachi Energy's capacitor banks series APCQ provides the ideal power factor correction solution for industrial and commercial networks. The benefits are:

  • Solving utility penalty charges due to low cos φ 
  • Improving energy efficiency
  • Releasing additional capacity or increasing system load without additional equipment
  • Increasing service life time of infrastructure

Applications

The APCQ low-voltage contactor-switched capacitor bank can be used in industrial and commercial networks buildings. Industry segments where the product can be used include:

  • Mining 
  • Steel
  • Chemical
  • Pulp and paper
  • Cement
  • Plastics
  • Printing
  • Food industries

Why Hitachi Energy?

Low-voltage capacitor banks APCQ features include:

  • Exceptional reliability and safety
  • Powerful and compact
  • Modular design
  • Easy to install and use with the RVC or RVT controller 
  • Detuning reactors models available (APCQ-R)
  • Two executions: wall-mounted (APCQ-L) and free-standing floor mounted cubicles (APCQ-M/R)
  • Hitachi Energy capacitor technology using dry type design
  • Ready for connection (no need for auxiliary transformer)

Brief performance data

  APCQ-L APCQ-M APCQ-R
Voltage range 400V at 50 Hz (other voltages, consult us)
Power range From 37.5 to 100 kvar From 125 to 400 kvar in one enclosure  From 100 to 300 kvar in one enclosure
Working ambient temperature -5°C/+40°C according to EN61921
Installation Wall mounted, bottom cable entry Free floor standing, bottom cable entry (top entry optional)
Connection  Three-phase, balanced network
Protection degree IP23 (closed door) - IP54 optional
Execution Indoor
Ventilation Forced air cooling
Capacitors QCap type
Reactors  -  - Dry type resin embedded according to IEC289, IEC 76. Maximum harmonic pollution: 8% THDV with specific spectrum

News

Something caught your eye?

Our sales team will get in touch with you