Choose your region and language

Go

Menu

Active harmonic filter PQactiF

Higher flexibility and modularity for improved power quality

Hitachi Energy's active harmonic filter PQactiF is a modular, flexible, high-efficiency solution. It is designed to address the challenges faced by modern power networks, such as harmonics, low power factor, and load unbalance.

As part of our comprehensive portfolio of power quality solutions, PQactiF ensures reliable performance for low voltage (LV) datacenter, commercial and industrial applications worldwide.

It features advanced capabilities, including precise active harmonic filtering, leading and lagging reactive power compensation. Additionally, it offers phase-to-neutral and phase-to-phase load balancing, along with enhanced communication capabilities. This makes it a one-stop solution for power quality management. By mitigating excessive harmonic pollution, reactive power and load unbalance, PQactiF helps installations run smoothly and comply with prevailing power quality regulations.

Available in a wide range of ratings, PQactiF serves numerous consumer applications. Its modular design allows for flexibility in installation and integration,  while the energy efficient design ensures optimal performance. The optional user-friendly touch screen interface makes PQactiF the preferred solution for all segments of electricity consumers and system integrators/OEMs that need an easy to use, versatile, efficient power quality tool.

As part of Hitachi Energy’s portfolio of capacitors and filters, PQactiF complements other technologies to deliver holistic power quality solutions that improve efficiency, reliability, and sustainability across all segments of the energy ecosystem.

Applications

  • Data centers
  • Industrial applications that require precise control include sectors such as food and beverage, water pumping stations, oil and gas facilities, and car manufacturing among others
  • Infrastructure facilities, for example hospitals, academic campuses, corporate parks, and hotels.
  • OEM integration, like making drive packages comply with harmonic standards in a cost-efficient way.

PQactiF Key Benefits

  • Adaptable: Compact with a small footprint, modular with the possibility to mix & match 20 A- 400 A per base unit, and configurable module, wall-mounted or standalone cabinet
  • Easy to operate: User-friendly HMI, Wi-Fi enabled, ideal for both new and retrofit applications


Why Hitachi Energy?

  • More than 20 years experience in active filtering solutions
  • Compliance to grid standards and norms
  • Integration of load balancing, power factor compensation and harmonics filtering features into one package.
  • Suitability for majority of segments like commercial and infrastructure segments, food & beverage, water segment, transportation segment etc.
  • Solutions for both end users and integrators
  • High energy efficiency
  • Worldwide commissioning and troubleshooting support
Product image for: PQactiF - Active Harmonic Filter Solutions | Hitachi Energy

FAQs

PQactiF is a user-friendly, highly efficient, and compact modular active harmonic filter specifically designed for applications in low voltage networks.

Harmonics are distortions in the power supply that can cause various negative effects including overheating, malfunctioning of breakers and process equipment, excessive electrical stress, and radio interference. These problems can amongst other things lead to unplanned interruptions of industrial and commercial operations, premature equipment failures, erratic backup generator behavior, overheating of transformers and cables, disruptions in communications and more. If excessive harmonics get into the feeding grid, penalties from utility for non-compliance with grid code, or refusal of connection of plants may occur. Implementing harmonic filtering is essential to mitigate these issues.

Conventionally, a harmonic filter uses “passive” electrical components such as capacitors, reactors, and/or resistors. In contrast, an “active" filter uses semiconductor switching components (e.g. IGBTs) that “actively” regulate current in the circuit to cancel out harmonics and perform other compensation tasks. Our active harmonic filters, compared to their passive counterparts, are compact and precise, adapting continuously to changing load patterns and network characteristics, and cannot be overloaded.  

PQactiF modular power quality solutions offer installation flexibility. There is no need to replace them when the power quality demand increases with the addition of new loads in the network; all that is needed is the addition of more modules to the existing active filter solution. Because of their design, it is easy to install PQactiF modular solutions in different configurations. Examples include installation as a module in a pre-existing panel (e.g., by an OEM), wall-mounted solutions, or as a standalone cabinet.

PQactiF offers installation flexibility, due to its availability in three different configurations. This advantage is particularly significant for installations in space-constrained environments such as buildings, data centers, or in retrofit applications. Due to its modular design, it is very easy to install, operate, and expand the PQactiF solution. Its robust control software, incorporating decades of know-how on active harmonic filtering technology, allows it to deliver multiple power quality features, like precise harmonic filtering, inductive and capacitive power factor correction in a wide range, and different modes of load balancing.  Additionally, its user-friendly interface facilitates easy monitoring and control of PQactiF.

Get to know more

PQactiF – a compact, modular and flexible solution to conquer power quality challenges

Video

Something caught your eye?

Our sales team will get in touch with you