Hybrid Switchgear PASS M0H for H-configured substations – from 72.5 to 245 kV
Compact switchgear assembled and high-voltage tested switchyard for rapid installation and energization
PASS M0H belongs to Hitachi Energy innovative high-voltage hybrid switchgear family PASS (Plug and Switch System). PASS M0H encloses all functions of a complete switchyard in a single subassembly designed for connections to the high voltage network with an H configuration. On one side, it uses traditional air-insulated connections between equipment; on the other side, it encloses the selected bay functions in a single-phase gas-insulated housing:
- Circuit breaker
- Combined disconnector and earthing switches
- Voltage transformers and Voltage sensors
- Current Transformers
- Motor drive option
- Fast earthing switch option
- Plug in cables option
PASS M0H module is completely factory assembled and tested, ready for rapid installation and energization.
Applications
- Integration of renewable power to the grid
- Remote mining connections
- Mobile or skid mounted substations
- Substation extensions or bay replacements
Why Hitachi Energy?
- PASS is the most widely installed hybrid switchgear worldwide, protecting networks in many different climates and applications.
- Close to GIS compactness at AIS value - the best of both worlds
- Delivered fully assembled and tested, ready for rapid installation and energization
- Modular design enables highly customizable solutions in a short manufacturing time
- Global service organization, local everywhere
Brief performance data
| PASS M0H | ||||||
|---|---|---|---|---|---|---|
| Encapsulation | Single phase | |||||
| Rated voltage | kV | 72.5 | 145 | 170 | 245 | |
| Frequency | Hz | 50 - 60 | ||||
| Rated current | A | 3,150 | 3,150 | 3,150 | 4,000 | |
| Rated Breaking current | kA | 40 | 40 | 40 | 50 | |
| Rated power frequency withstand voltage | kV | 160 | 275 | 325 | 460 | |
| Lightning impulse withstand level - LIWL | kV | 350 | 650 | 750 | 1050 | |
Related offering
Something caught your eye?
Our sales team will get in touch with you