The main insulation of the bushing is a core of solid insulation resin impregnated paper (RIP) with condenser layers for field control. This material complies completely with modern requirements on a high quality insulation system particularly in respect of partial discharge behavior.
Specialty bushings type RMI
Wall application
Product scope
Voltage: 24 - 300 kV
Current: ≤ 5,000 A
Technology: Resin impregnated paper (RIP)
Why Hitachi Energy?
- Flexible design allows for adaptation to different customer needs
- Completely dry bushing, i. e. no oil spills, no explosion risk
- No maintenance or constant monitoring necessary
- Transport and storage is possible in all positions
- Partial discharge free up to double service voltage
- High temperature resistance (class E, 120 °C)
- Low dielectric losses (tan < 0.40 %)
Specialty bushings type RMI