Delivery times for bushings and tap-changers (Ludvika, Sweden)
Standard delivery times from Ludvika, Sweden. Valid for delivery Ex-works Ludvika after full and firm order.
The delivery times below reflect our general load situation however we reserve ourselves for large orders received during the period in between, which might affect actual delivery time. If the indicated delivery times does not meet your requirements, please contact our sales department. Final delivery times are always as per the order acknowledgement.
Bushing delivery times are applicable for standard oil impregnated bushings with brown insulators and resin impregnated bushings with grey insulators and standard shed profile.
Shorter delivery times available, subject to material availability. Contact our sales department.
PRESENT PRELIMINARY DELIVERY TIMES - updated on November 25, 2020
TAP-CHANGERS | |
---|---|
UB.. | 7 weeks |
UZ.. | 9 weeks |
UCG.. | 8 weeks |
UCL.. | 8 weeks |
UCC../UCD... | 15 weeks |
VUBB.. | 7 weeks |
VUCG.. | 8 weeks |
VUCL.. | 8 weeks |
BUSHINGS | |
---|---|
GOB | 9 weeks |
GOB 1050 | 10 weeks |
GOE ≤ 1425 | 10 weeks |
GOE 1675 | 11 weeks |
GOE 1800 | 15 weeks |
GOE ≤ 2550 | 19 weeks |
GOE 2600 | 19 weeks |
GOE(2) ≤ 1425 | 10 weeks |
GOE(2) 1675 | 11 weeks |
GOEK | 26 weeks |
GOM | 10 weeks |
GOH | 7 weeks |
GSA-OA ≤ 170 | 9 weeks |
GSA-OA 245 | 11 weeks |
GSA-OO | 9 weeks |
GSB 245 | 13 weeks |
GSB 362 | 13 weeks |
GSB 420 | 17 weeks |
GSB 550 | 15 weeks |
GSB 800 | 15 weeks |
GSBK | 17 weeks |