FOXMAN-UN

A Network Management System for Hitachi Energy communication equipment

A reliable & flexible communication network lies at the heart of successful electrical grid operations. A comprehensive management system can ensure this reliability and flexibility by providing accurate realtime status information, the ability to analyse network disturbances quickly and fast reconfiguration of routes as required.

FOXMAN-UN, one of the elements in Hitachi Energy's comprehensive NMS suite, is a powerful toolset providing all the essentials of a Network Management System, such as network status, alarm notification, and enhanced circuit provisioning functionality.

The graphical user interface presents the deployed network on many different levels, from an overview of the entire network down to equipment ports. Detailed status information can also be retrieved directly from alarm list entries.

Special views, such as Synchronisation Status, support the configuration and maintenance of your communication network, while context-sensitive menus, an intuitive operating concept, and an online help system, make FOXMAN-UN easy to use.

FOXMAN-UN is a modular system, generally used for networks having more than 10 elements. It can be expanded to manage networks with up to 5,000 elements and offers features for access and backbone networks.

FOXMAN-UN Network Management System

Various tools help you to keep an eye on your network

FOXMAN-UN automatically discovers the communication network for network elements that have recently been inserted. At the same time, their position, type, cross connection tables, interface parameters, etc. are uploaded into the FOXMAN-UN database and can be displayed on the screen. FOX515 networks can also be configured without direct connection to the system. Entire networks with FOX515 network elements, their interconnections (sections, paths), their geographical positions, all their parameter settings and cross connection tables, etc. can be prepared offline for download to the FOX515 when the networks are installed.

Various Hitachi Energy communication equipment has been integrated into FOXMAN-UN which allows it’s use as an overall management system, supervising your communication network consisting of different network element types, including different technologies such as optical fibres or power line carrier communication. The diagram “FOXMAN-UN managed equipment” gives an overview of Hitachi Energyequipment which can presently be managed by FOXMAN-UN. Third party devices can be integrated using the SNMP southbound interface.

power plant engineer for substation

联系我们

提交您的问题,我们将与您联系