Choose your region and language

Go

Menu

DC bushings type GSC

Hitachi Energy is a world-leading supplier of components for HVDC applications. Our product range covers all voltage levels up to and including 1,100 kV DC. We have been supplying our products to HVDC transmission systems all around the world since 1953, which gives us the most comprehensive list of references in the world.

Product scope

  • Voltage: 200-400 kV
  • Current: ≤ 2,500 A
  • Technology: Resin impregnated paper (RIP)

Why Hitachi Energy

  • The bushing is partially discharge free and has a very low dissipation factor, which results in a lifetime equal to that of the transformer.
  • The insulator sheds are made from high-temperature vulcanization (HTV) silicone for unsurpassed erosion resistance.
  • A very comprehensive testing program has been performed in addition to what is required by international standards.

Contact us

Submit your enquiry and we will contact you