Non-condenser porcelain bushings
A simple non-condenser bushing for low- and medium-voltage applications may be a rod of conducting material inserted into a porcelain tube. This has a central current-carrying bolt, usually of copper, and a combination of the porcelain shell and the transformer oil provides the insulation.
Hitachi Energy offers a comprehensive portfolio of porcelain bushings for low- and medium-voltage applications, including insulator connecting flags.
Product scope:
- Oil-immersed distribution and power transformers
- Low-voltage and medium-voltage applications
- Range:
- Um ≤ 3.6 kV, Ir ≤ 6500A
- Um > 3.6 kV ≤ 52 kV, Ir ≤ 3150A
- Um > 3.6 kV ≤ 52 kV, Ir > 3150A
- LV ≤ 3.6 kV and ≤ 6500 A
- HV ≤ 52 kV and ≤ 8000 A
Bushing Classification | Related Standard | Um Maximum Voltage (kV) | Ir Nominal Current (A) |
Drawing |
Porcelain Bushing Low Voltage 3,6 kV ≤ and 6.500 A ≤ | DIN 42530 | 1,2 | 250 | |
1,2 | 630 | |||
1,2 | 1.000 | |||
1,2 | 2.000 | |||
1,2 | 3.150 | |||
EN 50386 | 1,2 | 250 | ||
1,2 | 630 | |||
1,2 | 1250 | |||
1,2 | 2000 | |||
1,2 | 3150 | |||
1,2 | 4000 | |||
DIN 42539 | 3,6 | 250 | ||
3,6 | 630 | |||
3,6 | 1000 | |||
3,6 | 2000 | |||
3,6 | 3150 | |||
In-house design | 3,6 | 4500 | ||
3,6 | 6500 | |||
1,1 | 250 | |||
1,1 | 630 | |||
1,1 | 1600 | |||
1,1 | 2500 | |||
1,1 | 3150 | |||
3,6 | 850 | |||
3,6 | 1600 | |||
3,6 | 2500 | |||
3,6 | 3150 | |||
3,6 | 4500 |
Technologies
Bushings are critical components in all electrical networks. Discover our Bushings Technologies to ensure the highest possible safety and reliability.
Something caught your eye?
Our sales team will get in touch with you