지역 및 언어 선택

메뉴

Delivery times for bushings (MICAFIL, Switzerland)

Reliable and short delivery times

We have used the last few months to make various process optimizations. These measures are now taking into effect and that is why we can offer our customers shorter delivery times.

 

 

Bushing Series Application areas
(Type of Insulator)
Type Voltage range Current range Standard list Repeat order Customized
AirRIP Oil-Outdoor (with Silicone Insulator) RTKF 24-550 kV up to 5000A 12-14 Weeks 16-19 Weeks 19-22 Weeks
Oil-Outdoor (with Porcelain Insulator) RTKF 24-550 kV up to 5000A 14-16 Weeks 16-19 Weeks 27-30 Weeks
AirRIP Flex Oil-Outdoor (with Silicone and Porcelain Insulator) AirRIP®flex 24-550 kV up to 5000A 16-19 Weeks n/a n/a
Seismic RIP Oil-Outdoor (with Silicone Insulator) RTKF 24-550 kV up to 5000A 16-19 Weeks 16-19 Weeks 19-22 Weeks
Oil-Outdoor (with Porcelain Insulator) RTKF 24-550 kV up to 5000A 27-30 Weeks 27-30 Weeks 30-33 Weeks
RIS EasyDry Oil-Outdoor (only Silicone Insulator) DMB-OA 24-170 kV up to 2500A 10-12 Weeks 10-12 Weeks 19-22 Weeks
RIS EasyDry Oil-Outdoor (only Silicone Insulator) DMB-OA 245 kV up to 2500A 12-14 Weeks 12-14 Weeks 19-22 Weeks
HIRIP with Alu-Conductor Oil-Outdoor (only Porcelain Insulator) RTXF 36 kV up to 37'000A 26-29 Weeks 26-29 Weeks 30-32 Weeks
High Current
with Cu & Alu-Conductor
Oil-Outdoor (only Porcelain Insulator) RTXF 24-52 kV
up to 32'000A 16-19 Weeks 16-19 Weeks 19-22 Weeks
GIS (SF6-Air) SF6-Outdoor (Silicone and Porcelain insulator) RAKF 245-550kV up to 4000A n/a 16-19 Weeks 19-22 Weeks
Wall Bushings Indoor-Indoor / Outdoor-Indoor
Outdoor-Outdoor
RMI / RMFRMFF 24-300kV up to 5000A 16-19 Weeks 16-19 Weeks 19-22 Weeks
OilRIP standard Oil-Oil RTKK 72.5-550 kV up to 4000A 10-12 Weeks n/a n/a
OilRIP costumized Oil-Oil RTKK 72.5-550 kV up to 4000A 15-17 Weeks 15-17 Weeks 25-28 Weeks
GARIP standard Oil-SF6 RTKG 36-550 kV up to 4000A 10-12 Weeks n/a n/a
GARIP costumized
Oil-SF6 RTKG 36-550 kV up to 4000A 15-17 Weeks 15-17 Weeks 25-28 Weeks
Railway Bushings   RMF, RTAK 15-36 kV up to 2000A 16-19 Weeks 16-19 Weeks 19-22 Weeks

 

Subject to change.

Contact us

Submit your inquiry and we will contact you