지역 및 언어 선택

메뉴

Protective link fuses

The protective link is an oil-immersed expulsion type fuse assembly for use in the high voltage circuit of a distribution transformer.  The protective link is often used in series with a backup type current limiting fuse where the function of the protective link is to protect the current limiting fuse from low-grade fault currents or to provide isolation of the current limiting fuse after interruption.

The protective link is also used in coordination with the CSP circuit breaker where the protective link's function is to disconnect a defective transformer from the feeder circuit, and to limit the severity of the damage to the transformer in case of an internal fault.  

Why Hitachi Energy?

  • Full range of voltage and current ratings through 34 kV
  • Robust, proven product
  • Lead-time four weeks or less

Product scope:

  • System voltage: through 34.5 kV
  • Current ratings: 4.5 A through 230 A

Contact us

Submit your enquiry and we will contact you