选择您的地区和语言

菜单

Product Release Västerås, Sweden 26-09-2022

1 min read

Release of PCM600 version 2.11 Hotfix 20220923

PCM600 2.10 Hotfix 2021
A hotfix package for Protection and Control IED Manager PCM600 version 2.11 has been released. We highly recommend the installation of this hotfix 20220923 when using PCM600 version 2.11.

In the section below you will find more details about improvements and corrections done in the hotfix.  

Improvements and corrections

  • Cybersecurity hardening in certain file export operations

The Hotfix 20220923 for PCM600 version 2.11 is available via the PCM600 Update Manager and Software Library. It contains the following file:

  • PCM600 2.11 Hotfix 20220923.exe

This hotfix includes also the previously released hotfix for PCM600 version 2.11 :

  • PCM600 2.11 Hotfix 20220617.exe
  • PCM600 2.11 Hotfix 20220318.exe.

We recommend the installation of this Hotfix 20220923 when using PCM600 version 2.11.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Known limitations

1)     Avoid using F3 key when working with data grid in PCM600 version 2.11 and hotfixes.