选择您的地区和语言

菜单

Product Release Västerås, Sweden 07-12-2023

1 min read

Release of Integrated Engineering Tool IET600 version 5.4 FP4

Integrated Engineering Tool IET600 version 5.4 FP2

We are pleased to announce the new release of IET600 version 5.4 Feature Pack 4 (5.4.412)

The Integrated Engineering Tool IET600 provides a simple, flexible, and consistent approach to substation automation system engineering. It enables engineers to design and configure the systemwide IEC 61850 communication dataflow between IEDs. By using the IET600´s powerful graphical and table-based interfaces, engineers can design the substation topology as well as the physical communication infrastructure and dataflow. The complete system is documented in an IEC-61850-compliant and reusable SCD file, allowing an efficient and consistent multivendor system integration.

Scope of this release

This release of the IET600 further enhances engineering efficiency by introducing filtering and searching in the navigation trees. You also can see and configure Setting Group Control Blocks with the tool's new editor. Support for IPv6 and numerous improvements complete this release.

Please read the release note for full details.