Choose your region and language

Go

Menu

Shunt reactor insulation

Choke windings in shunt reactors require similar insulation components to power and distribution transformers. These are manufactured from pressboard and used for insulation, cooling channels and for mechanical support in compensating chokes.

Our pressboards stand out for their high quality, high purity, mechanical strength and optimum oil impregnability. The excellent mechanical properties of the insulation material provide the required safety in the event of a short circuit.

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Material excellence
  • Global footprint

Product scope

  • Shunt reactors
  • Insulation class F (155 °C) and H (180 °C)
  • Compliant with IEC standards
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you