Scegli la tua regione e lingua

Vai

Menu

Hitachi Energy offers a comprehensive portfolio of transformer wheels DIN 42561, with carrying capacity from 500 to 6,000 kg, for distribution and power transformers. The wheels are made from steel and cast iron. The surface finish is available in either wet or electrostatic powder coating.

Our focus on material excellence and a broad selection of different wheel types and diameters makes Hitachi Energy your partner of choice.

Why Hitachi Energy?

  • More than 30 years of experience in manufacturing transformer mechanical components
  • Comprehensive offering for distribution and power transformers
  • Strong knowledge of the transformer business
  • Supplier to customers all over the world

Product scope

  • Form Z with bolt
  • Form F with lock
  • Form R with flange
  • Diameter: 125, 160, 200 mm

Something caught your eye?

Our sales team will get in touch with you