选择您的地区和语言

菜单

Autotransformers

Autotransformers have a single winding with two end terminals, and one or more terminals at intermediate tap points, or a transformer in which the primary and secondary coils have part or all of their turns in common. The primary voltage is applied across two of the terminals, and the secondary voltage taken from two terminals, almost always having one terminal in common with the primary voltage.

An autotransformer does not provide electrical isolation between its windings as an ordinary transformer does; if the neutral side of the input is not at ground voltage, the neutral side of the output will not be either.

Product scope

  • Low voltage: < 1kV
  • Medium voltage: ≤ 36kV
  • Compact design for transportation on civil works
  • Solution for very small transformation ratio (13.8 to 11 kV) devices with a direct load
  • Same ranges as standard transformers

Why Hitachi Energy?

  • Respectful with people and property
  • Powerful engineering and Hitachi Energy design
  • Tailored solutions for the customers
power plant engineer for substation

联系我们

提交您的问题,我们将与您联系