GOE is an oil impregnated transformer bushing for oil-air application which is available in two designs. The classic GOE line of bushings is available for the entire voltage range from 52 to 1,200 kV. The GOE (2) line of bushings provides a lighter weight and more compact bushing for lower current ratings and is available for three specific voltage classes: 362, 420 and 550 kV. Maximum rated current for GOE is 5,000 A and for GOE (2) 1,600 A depending on size.
Both GOE and GOE (2) are equipped with a 20 kV test tap and the conductor arrangement can be either draw lead or draw rod type. GOE can be installed with an inclination of up to 60° (except GOE 1425) from the vertical without any special precautions, whereas GOE (2) is limited to 30° from the vertical.
AC bushings type GOE
Product scope
- Voltage: 52 - 1,200 kV
- Current: ≤ 5,000 A
- Technology: Oil impregnated paper (OIP) with porcelain insulator
Why Hitachi Energy?
- A complete range and outstanding operational experience from the most demanding applications for more than 30 years.
- Our unique draw rod system facilitates easy field installation and removal without lowering the oil level.
- The world‘s most used bushing for ultra-high voltages.
- Our test criteria and margins exceeding international standards.
- Available only with extra-long creepage shed profile to give excellent service capabilities
- Catalogs and instructions
- Pro/E models
- Dimension drawings GOE
- Dimension drawings GOE(2)
- Movies
Document title |
ID |
---|---|
Product information | |
Technical guide |
1ZSE 2750-105 |
Installation and maintenance guide |
2750 515-1 |
Mechanical design of bushings type GOE | 2750 515-101 |
Recommendations for dimensioning of the transport bracket for the draw rod system of the GOE transformer bushing |
2750 515-89 |
Rod gaps for bushings type GOE | 2750 515-6 |
The condenser body of the GOE bushing | 2750 515-102 |
General information | |
Ordering data form (.doc format) Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail. |
1ZSC 2750-119 |
Bushing diagnosis and conditioning | 2750 515-142 |
Bushing oil | 2750 515-84 |
Dissipation factor over the main insulation on high voltage bushings | 2750 515-150 |
Electrical routine testing of high voltage bushings | 2750 515-148 |
Gaskets in ABB oil impregnated bushings | 2152 4016-3 |
Seismic calculations on ABB bushings mounted on a transformer tank cover | 2750 515-88 |
Epoxy jointed porcelain | 2750 514-24 |