Choose your region and language

Go

Menu

GSA-OO is a dry resin-impregnated transformer bushing for oil-oil applications and is available for voltages from 72 to 245 kV. Current ratings are available from 1,600 to 2,500 A.​

The GSA bushing can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap. Conductor arrangement can be either of draw lead or solid rod type.​

 

  • The bushing is partially discharge-free and has a very low dissipation factor, which results in a lifetime equal to that of the transformer.​
  • Unique sealing system RIPCOAT drastically reduces the risk of moisture ingress during handling.​
  • Excellent performance in seismic active areas.​
  • A comprehensive testing program has been performed in addition to what international standards require.​
  • It is possible to use alternative insulating fluids.​

Product scope:

  • Voltage: 72 - 245 kV
  • Current: ≤ 2500 A. Higher current ratings on request.
  • Technology: Resin impregnated paper (RIP)

Get to know more

Catalogs and instructions  
Benefits of using the GSA bushing 1ZSE 2750-117
Technical guide 1ZSE 2750-116
Installation and maintenance guide 2750 515-138

General information, resin impregnated bushings  
Ordering data form (.doc format)
Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail.
1ZSC 2750-119
Bushing diagnosis and conditioning 2750 515-142
Resin impregnated paper bushings 2750 515-130
Temperature dependency for C1 and tan d for resin impregnated paper bushings 2750 515-134

Pro/E models
Pro/E models (compressed zip file)

Dimension drawings          
Type designation Lightning impulse
(kV)
Rated current
(A)
Space for current transformer
(m)
Bushing Drawing
GSA73-OO/2500/0 350 2500 0 LF 135 073-BA 2751 365-BA
GSA73-OO/2500/0.3     0.3 LF 135 073-BB 2751 365-BB
GSA73-OO/2500/0.5     0.5 LF 135 073-BC 2751 365-BC
GSA123-OO/2000/0 550 2000 0 LF 135 123-CA 2751 365-CA
GSA123-OO/2000/0.3     0.3 LF 135 123-CB 2751 365-CB
GSA123-OO/2000/0.5     0.5 LF 135 123-CC 2751 365-CC
GSA145-OO/2000/0 650 2000 0 LF 135 145-FA 2751 365-FA
GSA145-OO/2000/0.3     0.3 LF 135 145-FB 2751 365-FB
GSA145-OO/2000/0.5
    0.5 LF 135 145-FC 2751 365-FC
GSA170-OO/2000/0 750 2000 0 LF 135 170-DA 2751 365-DA
GSA170-OO/2000/0.3     0.3 LF 135 170-DB 2751 365-DB
GSA170-OO/2000/0.5     0.5 LF 135 170-DC 2751 365-DC
GSA245-OO/1600/0 1050 1600 0 LF 135 245-EA 2751 365-EA
GSA245-OO/1600/0.3     0.3 LF 135 245-EB 2751 365-EB
GSA245-OO/1600/0.5     0.5 LF 135 245-EC 2751 365-EC