AC bushings type GSBK
GSBK is a dry resin-impregnated transformer bushing intended for immersed oil-SF6 or oil-oil service and is available for voltages from 170 to 550 kV. The maximum rated current is 2500 A, depending on the conductor type.
GSBK can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap; a 20 kV test tap is available upon request. Conductor arrangement can be either of draw rod or fixed bottom contact type.
Product scope:
- Voltage: 170 - 550 kV
- Current: ≤ 2500 A
- Technology: Resin impregnated paper (RIP)