Choose your region and language

Go

Menu

AC bushing type TOM (252 kV, 800-3150A)

TOM is a 252 kV oil impregnated transformer bushing for oil-air application. Maximum rated current 3150A.

The bushing is equipped with a 2kV test tap and the conductor arrangement can be either of draw lead or solid rod type. The TOM bushing can be installed with an inclination of up to 30° from the vertical without any special precautions.

Product scope:

  • Voltage: 252 kV
  • Current: 800 – 3150A
  • Technology: Oil impregnated paper (OIP) with porcelain insulator 

Contact us

Submit your enquiry and we will contact you