Type RJ™ and LCRJ™ bushings are a robust stud-type design suitable for vertical or horizontal mounting. Similar to the Type A bushing, these bushings require little maintenance. Typical high current RJ and LCRJ bushings feature a conductive coating fired onto the external surface of the porcelain, resulting in limited corona at operating and test voltages. They are available in voltage ratings from 1 kV to 34.5 kV. Most bushings rated 600 amperes offer draw-lead conductors, which allow them to be removed from service without disturbing connections inside the equipment. Fixed conductor bushings are available in current ratings through 23,000 amperes.
AC bushings type RJ and LCRJ
Product scope:
Voltage: 1 - 34.5 kV
Current: ≤ 23,000 A
Technology: non-condenser
Why Hitachi Energy?
- Technical and commercial assistance available 24 hours a day, every day
- Limited maintenance requirements
- Can be installed at any angle
AC bushings type RJ and LCRJ