Transformer core laminations are kept together by means of glue for the smaller transformers, for the larger transformers by means of steel straps around the limbs or an epoxy-cured bands. ASECOND is an electrical conductive impregnated glass fiber band, which allows elimination of partial discharges in the transformer core and ensures extended life-time of the asset.
ASECOND bands also enable to create a rigid core and ensure high transportation safety.
ASECOND
Why Hitachi Energy?
- Almost 100 years of experience in composite insulation
- Installed in transformers all over the world since 1976
- Material excellence
Product scope
- Power transformers