지역 및 언어 선택

메뉴

AC bushings type GOH

GOH is a 36 kV high current, oil-impregnated transformer bushing for oil-air application, normally used for generator step-up transformers. The current rating is up to 25 kA and its design facilitates use in bus duct arrangements with high temperatures.

GOH can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap. Connection is done to terminal plates on both the air side and the oil side.

 

Product scope

  • Voltage: 36 kV
  • Current: ≤ 25 kA
  • Technology: Oil impregnated paper (OIP) with porcelain insulator

 

Why Hitachi Energy

  • A cost-effective solution for GSU transformers
  • Proven design, continually improved since 1967
  • Unsurpassed system for temperature compensation
  • Available in three current ratings to facilitate a broad range of applications

Get to know more

Catalogs and instructions  
Technical guide 1ZSE 2750-107
Installation and maintenance guide 2750 515-85
Comments on replacement bushing GOH 150 2750 515-122
New tightening system for GOH 2750 515-86

General information, oil impregnated bushings  
Ordering data form (.doc format)
Please note that this is an interactive form, which can be filled in, saved, and sent to us by e-mail.
1ZSC 2750-119
Bushing diagnosis and conditioning 2750 515-142
Bushing oil 2750 515-84
Dissipation factor over the main insulation on high voltage bushings 2750 515-150
Electrical routine testing of high voltage bushings 2750 515-148
Gaskets in oil impregnated bushings 2152 4016-3
Seismic calculations on bushings mounted on a transformer tank cover 2750 515-88

Pro/E models
Pro/E models (compressed zip file)

Dimension drawings        
Type designation Lightning impulse
(kV)
Rated current
(kA)
Bushing Drawing
GOH 170-10
(brown porcelain)
170 10
See instruction for conductor loading
LF 126 007-A 2751 312-15
GOH 170-10
(grey porcelain)
    LF 126 007-B 2751 312-18
GOH 170-16
(brown porcelain)
170 16
See instruction for conductor loading
LF 126 008-A 2751 312-16
GOH 170-16
(grey porcelain)
    LF 126 008-B 2751 312-19
GOH 170-25
(brown porcelain)
170 25
See instruction for conductor loading
LF 126 009-A 2751 312-17
GOH 170-25
(grey porcelain)
    LF 126 009-B 2751 312-20

Contact us

Submit your enquiry and we will contact you