GOB is an oil-impregnated transformer bushing for oil-air application for voltages from 52 to 300 kV, with a maximum rated current of 1250 A.​

All models are equipped with a 2 kV test tap, and the conductor arrangement can be either draw lead or solid rod type. The GOB can be installed with an inclination of up to 45° from the vertical without special precautions.
 

Product scope:

  • Voltage: 52 - 300 kV
  • Current: ≤ 1250 A
  • Technology: Oil-impregnated paper (OIP) with porcelain insulator

Something caught your eye?

Our sales team will get in touch with you