地域と言語を選択してください

メニュー

HD pressboard Figeholm Elboard®

 

Figeholm Elboard® HD pre-compressed pressboard is the right material for spacers in windings, subjected to compression by electromagnetic forces from through-fault overcurrent. It has superior ageing properties and dimensional stability. 


Figeholm Elboard® HD is the perfect choice for all types of cylinders, barrier systems and strips in large power transformers.

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
  • Material excellence
  • Advanced technology to scan the quality of pressboard
  • Approved supplier to major utilities worldwide
  • Global footprint

Product scope:

  • Large power transformers
  • Manufactured according to IEC standards
  • Class A 105 °C material
  • Maximum size: 4,200 mm x 3,200 mm
  • Thickness: from 1 mm to 8 mm
productImage.imageAlt