RMFF
The RMFF bushing is a dry-type AC bushing designed for wall applications, featuring a solid resin-impregnated paper (RIP) core with condenser layers for precise field control. Engineered to meet modern insulation standards, it offers partial discharge-free performance up to double service voltage, high-temperature resistance (Class E, 120 °C), and low dielectric losses (tan < 0.40%).
Its flexible, oil-free design eliminates explosion risks and enables transport and storage in any position, making RMFF bushings a safe, efficient, and maintenance-free solution for high-voltage applications
Product scope:
| Technology | Rated Voltage | Rated Current |
|---|---|---|
| Resin-impregnated paper (RIP) | 24-300 kV | ≤5000 A |
Specialty Bushings Type RMFF
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.