Välj din region och ditt språk

OK

Meny

Delivery times for bushings (MICAFIL, Switzerland)

Delivery times for bushings (MICAFIL, Switzerland)

Standard delivery times from MICAFIL, Switzerland. Valid for delivery Ex-works Zurich-Altstetten after full and firm order.

The delivery times below reflect our general load situation however we reserve ourselves for large orders received during the period in between, which might affect actual delivery time. If the indicated delivery times does not meet your requirements, please contact our sales department. Final delivery times are always as per the order acknowledgement.

Shorter delivery times available, subject to material availability. Contact our sales department.

PRESENT PRELIMINARY DELIVERY TIMES - updated on January 5th, 2023

 

 

Bushing Series Application areas
(Type of Insulator)
Type Voltage range Current range Standard list Repeat order Customized
AirRIP Oil-Outdoor (with Silicone Insulator) RTKF 24-550 kV up to 5000A 12-14 Weeks 16-19 Weeks 19-22 Weeks
Oil-Outdoor (with Porcelain Insulator) RTKF 24-550 kV up to 5000A 14-16 Weeks 16-19 Weeks 27-30 Weeks
AirRIP Flex Oil-Outdoor (with Silicone Helicall Insulator) AirRIP®flex 245-550 kV up to 5000A 14-16 Weeks n/a n/a
Oil-Outdoor (with Silicone Straight Insulator) AirRIP®flex 245-550 kV up to 5000A 19-20 Weeks n/a n/a
Oil-Outdoor (with Silicone Straight and Porcelain Insulator) AirRIP®flex 245-550 kV up to 5000A 22-25 Weeks n/a n/a
Seismic RIP Oil-Outdoor (with Silicone Insulator) RTKF 24-550 kV up to 5000A n/a 16-19 Weeks 19-22 Weeks
Oil-Outdoor (with Porcelain Insulator) RTKF 24-550 kV up to 5000A n/a 27-30 Weeks 30-33 Weeks
RIS EasyDry Oil-Outdoor (only Silicone Insulator) DMB-OA 24-245 kV up to 2500A 10-12 Weeks 12-14 Weeks 19-22 Weeks
HIRIP with Alu-Conductor  Oil-Outdoor (only Porcelain Insulator) RTXF 36 kV up to 37'000A on request on request 35-37 Weeks
High Current
with Cu & Alu-Conductor
Oil-Outdoor (only Porcelain Insulator) RTXF 24-52 kV up to 32'000A n/a 19-22 Weeks 19-22 Weeks
GIS (SF6-Air) SF6-Outdoor (Silicone and Porcelain insulator) RAKF 245-550kV up to 4000A n/a on request 35-37 Weeks
Wall Bushings Indoor-Indoor / Outdoor-Indoor
Outdoor-Outdoor
RMI / RMF
RMFF
24-300kV up to 5000A n/a 16-19 Weeks 19-22 Weeks
OilRIP Oil-Oil RTKK 72.5-550 kV up to 4000A 10-12 Weeks 15-17 Weeks 19-22 Weeks
GARIP Oil-SF6 RTKG 36-550 kV up to 4000A 10-12 Weeks 15-17 Weeks 19-22 Weeks
Railway Bushings   RMF, RTAK 15-36 kV up to 2000A n/a 16-19 Weeks 19-22 Weeks

 

Subject to change.

power plant engineer for substation

Contact us

Submit your inquiry and we will contact you