Wybierz swój region i język

Menu

 

The SPR is a sudden pressure relay that detects a sudden rise in gas pressure within a power transformer and provides an alarm output. The SPR is mounted to the transformer tank and connected to the gas space of the transformer.

Why Hitachi Energy

  • Robust, proven product
  • Technical and commercial assistance 24 hours per day
Sudden pressure relay type SPR

Pressure and flow devices

Urządzenia pomiarowe i zabezpieczające

Izolacja i komponenty transformatorów

Visit the Transformers webpage