Välj din region och ditt språk

OK

Meny

Maintenance release of IED Connectivity Package version 8.2.0.2 for Relion® REB500 series

A new revision of IED Connectivity Package for the Relion® REB500 series has been released.

The designation of this IED Connectivity Package is 8.2.0.2

The following have been corrected/improved in the new revision

  • Error(s) shown while working with Relion® REB500 series IEDs in PCM600 2.8
    It is not possible to work with Relion® REB500 series IEDs in PCM600 2.8
  • Unable to work with Relion® REB500 series IEDs in PCM600 64-bit
    It is not possible to work with Relion® REB500 series IEDs in PCM600 64-bit
  • Set file import fails in PCM600 if bay unit captions differ from default caption
    It is not possible to import set file in PCM600 if bay unit captions differ from default caption

This revision of Connectivity Package does not have support for Relion® REB500 series version 8.1 (or as also named 8.10) IEDs. In order to get this support, users can download and install “REB500 series Connectivity Package Version 8.1.0.2” from Update Manager separately.

Please note that in order to use the IED Connectivity Package version 8.2.0.2, PCM600 version 2.7 or later must be installed.

Recommendation to update

We recommend users of Relion® REB500 series version 8.2 who have experienced any of the issues listed herein to

Installation of this IED Connectivity Package

To install the IED Connectivity Package for Relion® REB500 series, please use the Update Manager of PCM600 version 2.7 or later.

Known íssues

  • Disturbance record upload using PCM600 64-bit is not supported in Windows Server 2012 R2 operating system. Instead, PCM600 32-bit can be used.

Kind regards,

 

  Krister Hagman
Global Product Manager
Grid Automation Product
Relion® REB500 series
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you