Välj din region och ditt språk

OK

Meny

Traction static converter transformers

16.67 Hz and 25 Hz systems are supplied from three-phase commercial AC systems with stationary converters of 50/16.67 Hz or 60/25 Hz.

On the network side, these converters always contain a three-phase input converter transformer and a single-phase special output transformer on the catenary side. These transformers are specially designed for the converter technology and follow generally the principles of a variable speed drive transformer.

Why Hitachi Energy?

  • High quality manufacturing and design optimization supports required short circuit withstand capability
  • Global manufacturing footprint provides expertise on specific local technical requirements and standards
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you