Välj din region och ditt språk

OK

Meny

PCM600 2.7 Hotfix Rollup 20160704

A hotfix rollup package for Protection and Control IED manager PCM600 2.7 has been released.

The hotfix rollup 20160704 for PCM600 2.7 is solving the following issues:

  • Resetting IEC 61850 configuration in projects with multiple IED types might break the project.
  • Modifying GOOSE datasets after full configuration is ready to clear the GOOSE connections in Signal Matrix.

The hotfix rollup 20160704 for PCM600 2.7 also prepares Update Manager to handle new Hitachi Energy digital signatures for future compatibility. This enhancement is necessary to enable the installation of new Connectivity Packages and updates with Update Manager.

This hotfix rollup includes also the previously released hotfix for PCM600 2.7:

  • Hotfix 20160311
  • Hotfix Rollup 20160603

Note: If the previously released hotfix package for PCM600 2.7 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 2.7 has not been installed, then this rollup package will apply all the updates.

The hotfix rollup 20160704 for PCM600 2.7 is available via the PCM600 Update Manager. It contains the following file:

  • PCM600 2.7 Rollup 20160704.exe

We recommend the installation of this Rollup 20160704 when using PCM600 2.7.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience this causes.

Kind regards,

Krister Hagman
Global Product Manager
Grid Automation Products

Henry Niveri
Product Manager
Distribution Automation

PCM600 2.7 Hotfix Rollup 20160704
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you