Välj din region och ditt språk

OK

Meny

PCM600 2.8 Hotfix 20170320

A hotfix package for Protection and Control IED manager PCM600 2.8 has been released.

March 2017

The hotfix 20170320 for PCM600 2.8 is solving following issues:

  • Improved GOOSE logic saving for devices supporting GOOSE logic engineering in Signal Matrix.
  • Improved robustness of various IEC 61850 related operations, especially related to the export of CID file and OPC server configuration.
  • Improved robustness of Flexible Product Naming, when SCL includes various optional IEC 61850 attributes and also templates related issues.
  • Improved robustness of execution order calculation in configurations that include Composite Function Blocks.
  • Improved robustness of filter in Graphical Parameter Setting.
  • Improved robustness of report in IEC 61850 Configuration.
  • Included better handling of Application Configuration when the computer is missing needed fonts.
  • Improved robustness when changing the technical key of an IED.
  • Improved robustness of Options dialog.
  • Improved robustness of graphical representation of the inverted signal in Application Configuration.

The hotfix 20170320 for PCM600 2.8 is available via the PCM600 Update Manager. It contains the following file:

  • PCM600 2.8 Hotfix 20170320.exe

We recommend the installation of this hotfix 20170320 when using PCM600 2.8.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Kind regards,

Raghuvendra Singh
Global Product Manager
Grid Automation Products

Henry Niveri
Product Manager
Distribution Automation

Previous hotfixes

Release pages

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you