The counter is maintenance free; powered by the surge current and suitable for all weather and temperature conditions.
Surge counter EXCOUNT-C
EXCOUNT-C is a simple surge counter with all the essentials for easy installation and highest personnel safety.
Applications
- For use with all makes and types of gapless arresters
Why Hitachi Energy?
- Proven safe short-circuit design
- No voltage added to the residual voltage of the arrester
- Maintenance free
- Easy to install
- Easy to read from a safe distance
Brief performance data
EXCOUNT-C | ||
---|---|---|
Climatic conditions | Sealed water-tight design, IP67 | |
Short-circuit capability acc. to IEC 60099-4 | kA | 65 |
Power supply | Impulse current | |
Surge registration: Minimum counting threshold | kA | 1.5 (8/20 us) |