Relion®
Relion® 670/650/500 series IEDs belong to the Relion protection and control product family. This family offers the widest range of products for the protection, control, measurement, and supervision of power systems. To ensure interoperable and future-proof solutions, Relion products have been designed to implement the core values of the IEC 61850 standard.
With Hitachi Energy's leading-edge technology, global application knowledge, and experienced support network, you can be completely confident that your system performs reliably – in any situation.
Your benefits include:
- Utilizing IEC 61850 Edition 2
- Enables a safe, reliable and profitable grid
- Robust security management
- Ease-of-use built-in HMI
- Enabling the digital substation
Highlights
Our offering
- Application explorer
- Product series
- Product explorer
Application | 670 | 650 | 500 | 6000 series | SAM600 | |
---|---|---|---|---|---|---|
Bay control | REC670 | REC650 | ||||
Busbar protection | Distributed | REB500 | ||||
Busbar protection | High impedance |
REB650 | ||||
Busbar protection | Centralized | REB670 | ||||
Circuit breaker protection | REQ650 | |||||
Capacitor bank protection | REC670 | |||||
Capacitor bank protection | RET670 | |||||
Disturbance recording | DRL6600U | |||||
Generator protection | REG670 | REG650 | ||||
Merging units and field I/O | SAM600 | |||||
Overhead line/cable protection | Line differential protection | RED670 | RED650 | PSL 6603U | ||
Overhead line/cable protection | Line distance protection | REL670 | REL650 | PSL 6602U | ||
Railway application | RER670 | |||||
Reactor protection | REG670 | |||||
Reactor protection | RET670 | |||||
Tap changer control | REC670 | |||||
Tap changer control | RET670 | RET650 | ||||
Transformer protection | RET670 | RET650 | ||||
Wide area monitoring | RES670 |
Links
Related offering
Contact us
Submit your enquiry and we will contact you